TungTri-Shred Series TPTC16 Type Roughing Cutter For Square Shoulder Machining

TungTri-Shred Series TPTC16 Type Roughing Cutter For Square Shoulder Machining
[Features]
· Tool diameter: ⌀50 to 100 mm
· Bore type
· NMJ-type serrated insert and MJ-type insert for finishing can be used

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPTC16M063B22.0R05

Part Number
TPTC16M063B22.0R05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)

490.66 €

1 6 Days 63 mm

Loading...

  1. 1

Basic information

Machining Application Side / Groove Compatible Inserts TC*T16○○○

Tech Support