HSK Shank Full Cut Mill, FCR Long Type

HSK Shank Full Cut Mill, FCR Long Type
[Features]
· Further evolution of tip rigidity. Realizes tough and stable ramping. Integrated two-plane restriction (HSK) further increases rigidity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSK-A63-FCR16082L-120

Part Number
HSK-A63-FCR16082L-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

374.00 €

1 9 Days

Loading...

  1. 1

Basic information

Machining Application Side / Groove Underneck length (ℓ1)(mm) 86 Details Type A type (DIN69893-1) (ISO12164)
Effective cutting edge length ap(mm) 8 D1(mm) 45 mm L(mm) 120
Mass(g) 1000 Compatible Tip Model BRG1608□□ Accessory Wrench

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360