Manufacturer part number: CCRFM0297
Brand: OKAZAKI SEIKO
Price: 49.53 €
Delivery time: 10 Days
Tool Diameter: - mm
Groove Length: 26 mm
Number of flutes NT: 4
Length under neck: 50 mm
Chamfer length: 0.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CCRFM0297
Part Number
|
---|
CCRFM0297 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Length under neck (mm) | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
49.53 € | 1 | Available | 10 Days | - | 26 | 4 | 50 | 0.5 | 80 | 3 |
Loading...
Shank Type | End Mill Shank | work material | General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Die Steel / Alloy Steel | Coating Y/N | Available |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | N/A | Diameter tolerance | 0 to +0.005 |
Tip chamfer angle | 30° | Surface Treatment | OK Tough Coat |
This page is Carbide Chucking Reamer CCRFM (OK Tough Coat), part number CCRFM0297.
You can find the detail information about specifications and dimensions on part number CCRFM0297.
Configure
Basic Attributes
Tool Diameter(mm)
Type
Groove Length(mm)
Number of flutes NT
Length under neck(mm)
Chamfer length(mm)
Overall Length L(mm)
Handle Diameter D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CCRFM0295 |
CCRFM0296 |
CCRFM0298 |
CCRFM0299 |
CCRFM0300 |
CCRFM0301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Length under neck (mm) | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
49.53 € | 1 | Available | 10 Days | 2.95 | 26 | 4 | 50 | 0.5 | 80 | 3 | |
49.53 € | 1 | Available | 10 Days | 2.96 | 26 | 4 | 50 | 0.5 | 80 | 3 | |
49.53 € | 1 | Available | 10 Days | - | 26 | 4 | 50 | 0.5 | 80 | 3 | |
49.53 € | 1 | Available | 10 Days | - | 26 | 4 | 50 | 0.5 | 80 | 3 | |
49.53 € | 1 | Available | 10 Days | - | 26 | 4 | 50 | 0.5 | 80 | 3 | |
49.53 € | 1 | Available | 10 Days | - | 26 | 4 | 50 | 0.5 | 80 | 3 |