Bending Mini Construction Ratchet Double Opening Ratchet 17 × 21 mm

Bending Mini Construction Ratchet Double Opening Ratchet 17 × 21 mm
  • Volume Discount
[Applications]
· For working in narrow spaces etc.
· 17 mm: assembly and deconstruction of scaffolding and clamps
· 21 mm: for form tie buts and battledore bolts etc.
· Curved spike: for bundling iron wire etc.
[Features]
· Smooth 32 teeth
[Specifications]
· Socket: chrome vanadium steel
· Main body: S45C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1133620

Part Number
1133620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.60 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Type Single-ended offset Ratchet mechanism Available Width across flat dimension(mm) 17 × 21
Single Product/Set Classification Single Item Package size(mm) 240 × 35 × 50 Number of teeth 32
JAN code 4907052216624 Weight(g) 375

This page is Bending Mini Construction Ratchet Double Opening Ratchet 17 × 21 mm, part number 1133620.
You can find the detail information about specifications and dimensions on part number 1133620.

Tech Support