Animal Bristle Brush (Soft Brown) (163-03013)

Animal Bristle Brush (Soft Brown) 163-03013

Click on this image to zoom in.

Click on this image to zoom in.

  • 285-00124
  • 185-32010
  • 285-00174
  • 163-03013
  • Volume Discount

Product Details:

Manufacturer part number: 163-03013

Brand: KURODA BRUSH

Price: 6.57

Delivery time: 10 Days


Technical Data:

Product Type: End Brush

Brush Long: 8 mm

Outer Diameter: - mm

Overall length: 52 mm

Maximum allowable rotation speed: 15,000 rpm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

163-03013

Part Number
163-03013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Type Brush Long
(mm)
Outer Diameter
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)

6.57 €

5 Available 10 Days End Brush8-5215,000ø5

Loading...

  1. 1

Basic information

Shaft Diameter(mm) 3

This page is Animal Bristle Brush (Soft Brown), part number 163-03013.
You can find the detail information about specifications and dimensions on part number 163-03013.

Variation of this product

Part Number
185-31010
185-32010
285-00104
285-00124
285-00144
285-00174
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product Type Brush Long
(mm)
Outer Diameter
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)

11.29 €

5 Available 10 Days Bevel Type Brush4-4610,000ø9.5

11.29 €

5 Available 10 Days Bevel Type Brush7-5010,000ø15

7.46 €

5 Available 13 Days Wheel Brush2-43.515,000ø10

7.38 €

5 Available 10 Days Wheel Brush2-43.515,000ø10

7.38 €

5 Available 10 Days Wheel Brush2-43.515,000ø10

7.75 €

5 Available 10 Days Cup Type Brush8ø145310,000ø10

Tech Support