Super Mentori-Maru ZERO For Lathes, NC-MT (Part Numbers)

Super Mentori-Maru ZERO For Lathes, NC-MT

Click on this image to zoom in.

Click on this image to zoom in.

  • NC-MT1245150H
  • NC-MT1245150H 横
  • NC-MT145120130H
  • NC-MT145120130H 横
[Features]
· An internal lubrication specification and shank design specialized for use with a lathe.
· Capable of spot cutting.
· A type in which the insert can be interchanged so no regrinding/repolishing required.
· Features a highly rigid body and dedicated insert for high-efficiency machining.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NC-MT1245150H
NC-MT145120130H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter (D)
(mm)
Dimension d1
(mm)
Dimension L
(mm)

234.03 €

1 8 Days 1213.25150

234.03 €

1 8 Days 14.515.4130

Loading...

  1. 1

Basic information

Application Hole Chamfer / Other Number of blades(pcs.) 1 Compatible insert(mm) MT-SD09T208-45
Set screw MST-3S Wrench MFT-9

Tech Support