TRUSCO Carbide Reamer

TRUSCO Carbide Reamer
[Features]
· A general-purpose reamer that can be used in the same way as a hand reamer.
Supports high-speed rotation unlike a high-speed steel hand reamer, is highly durable, and can be used for difficult-to-cut materials.
Can also be used at a higher cutting speed and feed rate.
Allows rough surfaces within holes to be given a clean finish.
Also enables the machining of workpieces with a hardness of HRC 50 to 60.
Offers excellent durability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCOR2.5
TCOR2.8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
shank diameter
(mm)
Trusco Code

83.85 €

1 6 Days 2.52.5854-9544

93.68 €

1 6 Days 2.82.8854-9547

Loading...

  1. 1

Basic information

Shank Type Straight Shank work material General Steel / Stainless Steel / Cast Iron / Aluminum / Alloy Steel Coating Y/N N/A
Groove Shape Straight Number of flutes 4 Blade Length(mm) 25
Overall Length(mm) 50 work material Cast iron, carbon steel, alloy steel, tool steel, stainless steel, aluminum alloy Material Carbide (K-10)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360