Manufacturer part number: HHRS6060-10-210
Brand: UNION TOOL
Price: 116.34 €
Delivery time: 7 Days
Blade length (ℓ): 6 mm
Overall Length (L): 60 mm
Shank diameter (d): 6 mm
R Precision: ±10 μm
O.D. (φ): 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HHRS6060-10-210
Part Number
|
---|
HHRS6060-10-210 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | R Precision (μm) | O.D. (φ) (mm) | Corner Radius (CR) (mm) | Effective Length (mm) | Neck diameter φd1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
116.34 € | 1 | 7 Days | 6 | 60 | 6 | ±10 | 6 | 1 | 21 | 5.95 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Cast Iron / Titanium / Copper | Number of flutes(sheet) | 6 | Type | Long-Neck Radius |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone Group) | Torsion Angle (θ) | 45° Torsion | Coating Details | HARDMAX |
This page is HRRS 6-Flute Long Neck Radius, part number HHRS6060-10-210.
You can find the detail information about specifications and dimensions on part number HHRS6060-10-210.
Configure
Basic Attributes
Type
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
R Precision(μm)
O.D. (φ)(mm)
Corner Radius (CR)(mm)
Effective Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HHRS6060-02-210 |
HHRS6060-03-210 |
HHRS6060-05-210 |
HHRS6080-03-260 |
HHRS6080-05-260 |
HHRS6080-10-260 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | R Precision (μm) | O.D. (φ) (mm) | Corner Radius (CR) (mm) | Effective Length (mm) | Neck diameter φd1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
116.34 € | 1 | 7 Days | 6 | 60 | 6 | ±10 | 6 | 0.2 | 21 | 5.95 | ||
116.34 € | 1 | 6 Days | 6 | 60 | 6 | ±10 | 6 | 0.3 | 21 | 5.95 | ||
116.34 € | 1 | 7 Days | 6 | 60 | 6 | ±10 | 6 | 0.5 | 21 | 5.95 | ||
144.09 € | 1 | 7 Days | 8 | 80 | 8 | ±15 | 8 | 0.3 | 26 | 7.81 | ||
144.09 € | 1 | 7 Days | 8 | 80 | 8 | ±15 | 8 | 0.5 | 26 | 7.81 | ||
144.09 € | 1 | 7 Days | 8 | 80 | 8 | ±15 | 8 | 1 | 26 | 7.81 |