6312V Crocodile clamp with counterholder, adjustable with stud no. 6379I (376020)

6312V Crocodile clamp with counterholder, adjustable with stud no. 6379I 376020

Product Details:

Manufacturer part number: 376020

Brand: AMF

Price: 119.43

Delivery time: 5 Days


Technical Data:

B1: 17

Clamping force max.*: 40 kN

Clamping bolt: M16x160

H1: 0-70

SW: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

376020

Part Number
376020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB1 Clamping force max.*
(kN)
Clamping bolt H1 SW
(mm)
Weight
(g)

119.43 €

1 5 Days 101740M16x1600-7041718

Loading...

  1. 1

This page is 6312V Crocodile clamp with counterholder, adjustable with stud no. 6379I, part number 376020.
You can find the detail information about specifications and dimensions on part number 376020.

Variation of this product

Part Number
375998
376004
376012
376038
376046
376053
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSB1 Clamping force max.*
(kN)
Clamping bolt H1 SW
(mm)
Weight
(g)

112.84 €

1 5 Days 101740M12x1250-5041535

113.47 €

1 5 Days 101740M12x1600-7041558

114.65 €

1 5 Days 101740M16x1250-4041660

131.37 €

1 5 Days 102160M16x1600-4042587

133.75 €

1 5 Days 102160M16x2000-8042625

145.69 €

1 5 Days 102160M20x1600-4052745

Tech Support