Manufacturer part number: SY014QSKWB
Brand: YAMAWA MFG
Price: 391.90 €
Delivery time: 8 Days
Nominal: M14
Pitch, Number of Threading: 2 mm
Overall Length (L): 88 mm
Class: P4
Thread Length: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY014QSKWB
Part Number
|
---|
SY014QSKWB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
391.90 € | 1 | 8 Days | M14 | 2 | 88 | P4 | 30 | 10.5 | 8 | 11 | 3 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | Carbide |
---|---|---|---|---|---|
work material | Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | N/A |
This page is Carbide-Spiral Tap N-CT-SP, part number SY014QSKWB.
You can find the detail information about specifications and dimensions on part number SY014QSKWB.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY012OSKWB |
SY012PSKWB |
SY014OSKWB |
SY016OSKWB |
SY016QSKWB |
SY018OSKWB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300.66 € | 1 | 8 Days | M12 | 1.5 | 82 | P4 | 24 | 8.5 | 6.5 | 9 | 3 | ||
300.66 € | 1 | 8 Days | M12 | 1.75 | 82 | P4 | 30 | 8.5 | 6.5 | 9 | 3 | ||
391.90 € | 1 | 8 Days | M14 | 1.5 | 88 | P4 | 24 | 10.5 | 8 | 11 | 3 | ||
511.73 € | 1 | 8 Days | M16 | 1.5 | 95 | P4 | 24 | 12.5 | 10 | 13 | 3 | ||
511.73 € | 1 | 8 Days | M16 | 2 | 95 | P4 | 30 | 12.5 | 10 | 13 | 3 | ||
550.54 € | 1 | 8 Days | M18 | 1.5 | 95 | P4 | 24 | 14 | 11 | 14 | 4 |