C-Clamps, Steel

C-Clamps, Steel
  • Volume Discount
C-Clamps GN 855 feature an especially robust, sturdy and compact design, allowing them to be used under severe and demanding conditions, e.g. higher temperatures, dust, mist, etc.
The C-Clamps are normally installed and mounted at the clamping point. The counter plate (supplied loose) has a ball socket and is designed for attaching to the counter piece to be clamped. In connection with the ball-type bolt, this configuration ensures the precise positioning of the latch clamp.
If the counter plate is not to remain at the counter piece to be clamped, the clamping bracket may alternatively also be used to hold GN 802 toggle clamp spindle assemblies which have a pendulum-type bearing surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
855-40-32-C2
855-75-32-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp width h1

97.56 €

1 Available 7 Days 40

102.22 €

1 Available 7 Days 75

Loading...

  1. 1

Basic information

Clamping height l1 32 Type C2- for screwing Weight 1.000

Tech Support