Conductive Color Mat F-760 / 761 / 762

Conductive Color Mat F-760 / 761 / 762

Click on this image to zoom in.

Click on this image to zoom in.

  • F-760
  • F-761
  • F-762
  • F-760_01
  • Volume Discount
[Features]
· A conductive color mat that is easily cut to fit the work bench.
· Minimizes on-site cutting effort as it is matched to the width of shelf boards or cell stands.
· Matte specification for low reflection of lighting.

(i)Remark

  • Ground wires are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F-760
F-761
F-762
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
JAN Code Mass
(g)

340.61 €

1 Available 8 Days 450496277209760115,500

451.10 €

1 Available 7 Days 600496277209761820,700

561.52 €

1 Available 7 Days 750496277209762525,500

Loading...

  1. 1

Basic information

Thickness(mm) 2 Product Type Antistatic Countermeasures - Mat Length(m) 10
Color Green ESD Control Value(Ω) Rp ≤ 1 × 108

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360