TRAD 90+ Swiveling Twist Gear Wrench

TRAD 90+ Swiveling Twist Gear Wrench

Click on this image to zoom in.

Click on this image to zoom in.

  • TTG-8F
  • TTG-10F
  • TTG-12F
  • TTG-13F
  • TTG-14F
  • TTG-17F
  • TTG-19F
  • Volume Discount
[Features]
The twisted body makes it easy to grip and apply force.
V-groove processing and anti-slip processing facilitate transmission of force to bolts and nuts.
The feed angle of 3.6 degrees is suitable for working in tight spaces.
The flexible head type makes it easy to work without being affected by the direction and orientation.
[Applications]
It is suitable for tightening and removing bolts and nuts.
It can also be used for final tightening work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TTG-10F

Part Number
TTG-10F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.09 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Type Combination Ratchet mechanism Available Swivel (flex) Available
Overall Length(mm) 158 Offset Angle(°) 3.6 Width across flat dimension(mm) 10
Single Product/Set Classification Single Item Maximum Torque (Ratchet)(N▪m) 71 Maximum Torque (Wrench)(N▪m) 31
Cord 330174 JAN Code 4954458304479 Main Body Material Main body / gears: chrome vanadium steel

This page is TRAD 90+ Swiveling Twist Gear Wrench, part number TTG-10F.
You can find the detail information about specifications and dimensions on part number TTG-10F.

Tech Support