Multi Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EC500

Part Number
EC500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

202.21 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Accuracy (details)(%) ± 2 Calibrated to Manufacturer's standards (no certificate) Conductivity reading range 0 - 19.9 mS
Conductivity reading range (max.)(mS) 19.9 Conductivity reading range (min)(mS) 0 Display (test equipment) Digital
Operating temperature(°C) -5 to +50 pH reading range 0 - 14 pH pH reading range (max.)(pH) 14
pH reading range (min.)(pH) 0 pH reading range(pH) 0 - 14 Power supply (details) 4 x CR2032 battery
Product size (height)(mm) 172 Product size (width)(mm) 36 Product size (length)(mm) 41
Product type Multi tester Reading range(s) EC 0 - 19.9 mS/cm/TDS 0 - 999 ppm or mg/l (1.00 - 9.99 ppt or g/l)/salinity 0 - 999 ppm (1.00 - 9.99 ppt) Reading range - temperature(°C) 0 - 90
Reading type TDS|Conductivity|pH|Salinity|Temperature Resolution(m) EC 0.1 µS/cm / TDS 0.1 pp TDS reading range 0 - 999 mg/l
TDS reading range (min.)(mg/l) 0 TDS reading range (max.)(mg/l) 999 Temperature reading range 0 up to +90 °C
Temperature reading range (max.)(°C) +90 Temperature reading range (min.)(°C) 0 Weight(g) 110

This page is Multi Tester, part number EC500.
You can find the detail information about specifications and dimensions on part number EC500.

Tech Support