Pointed chisel

Pointed chisel
  • Volume Discount
[Specifications]
・Overall Length(mm): 250, 300, 350, 600

[Features]
・Mainly used in the construction industry
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
330 250 1
330 300 1
330 350 1
330 600 2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

6.61 €

1 Available 11 Days 250376

7.91 €

1 6 Days 300576

9.63 €

1 6 Days 350676

17.76 €

1 6 Days 6001335

Loading...

  1. 1

Tech Support