Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MWT-2G
Calibrated to | Manufacturer's standards (no certificate) | Display (test equipment) | Digital | Power supply (details) | 9 V battery pack |
---|---|---|---|---|---|
Product size (height)(mm) | 42 | Product size (width)(mm) | 60 | Product size (length)(mm) | 160 |
Product type | HF EM radiation tester | Weight(g) | 150 | Display type | LCD |
Frequency response(MHz) | 2450 | Frequency range(MHz) | 2450 | Power flux density reading range | 0 - 9.99 mW/cm² |
Power flux density reading range (min.)(mW/cm²) | 0 | Power flux density reading range (max.)(mW/cm²) | 9.99 | Reading type | Radiant emittance|Radiant flux |
This page is Microwave Radiation Meter, part number MWT-2G.
You can find the detail information about specifications and dimensions on part number MWT-2G.