Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
100334
Overall Length(mm) | 160 | Edge hardness(HRC) | 64 | EN standard | EN 60900 |
---|---|---|---|---|---|
Manufacturer part # | 100334 | Material | Tool steel | Material properties | chrome plated |
Product type | Comb pliers | Range of use (pliers) | VDE | Standards | DIN ISO 5746 |
Weight(g) | 180 |
This page is 1000 V Combination Pliers / Overall Length 160mm, part number 100334.
You can find the detail information about specifications and dimensions on part number 100334.