Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2902802
Nominal voltage(V) | 240 | Width(mm) | 71.6 | Height(mm) | 90 |
---|---|---|---|---|---|
Depth(mm) | 61 | Energy consumption(W) | 1 | With communication interface | false |
Max. number of addressable charging points | 1 | Loading current(A) | 80 | Emergency release at power failure | true |
This page is AC charging controller, EM-CP, part number 2902802.
You can find the detail information about specifications and dimensions on part number 2902802.