Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C3DNENA55AE |
C3DNENA55AI |
C4DNENA65AE |
C4DNENA65AI |
C4DNINA65AE |
C4DNINA65AI |
C5DNENA75AE |
C5DNENA75AI |
C5DNINA75AE |
C5DNINA75AI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|
4,641.85 € | 1 | 5 Days | 3 | Nakamura Tome CBI NA55A – ø 55.00 mm | 50 | 79 | Coromant Capto C3 | External machining | Yes – external feed only | ||
6,033.23 € | 1 | 5 Days | 3.2 | Nakamura Tome CBI NA55A – ø 55.00 mm | 50 | 79 | Coromant Capto C3 | External machining | Yes – internal and external feed (80 bar) | ||
5,337.54 € | 1 | 5 Days | 4.6 | Nakamura Tome / CBI NA65A – ø 65.00 mm | 53 | 100 | Coromant Capto C4 | External machining | Yes – external feed only | ||
6,937.92 € | 1 | 5 Days | 4.7 | Nakamura Tome / CBI NA65A – ø 65.00 mm | 53 | 100 | Coromant Capto C4 | External machining | Yes – internal and external feed (80 bar) | ||
7,472.85 € | 1 | 5 Days | 7.3 | Nakamura Tome / CBI NA65A – ø 65.00 mm | 65 | 130 | Coromant Capto C4 | Internal machining | Yes – external feed only | ||
9,713.38 € | 1 | 5 Days | 7.5 | Nakamura Tome / CBI NA65A – ø 65.00 mm | 65 | 134 | Coromant Capto C4 | Internal machining | Yes – internal and external feed (80 bar) | ||
6,188.15 € | 1 | 5 Days | 6.5 | Nakamura Tome CBI NA75A – ø 75.00 mm | 100 | 68 | Coromant Capto C5 | External machining | Yes – external feed only | ||
8,044.31 € | 1 | 5 Days | 6.9 | Nakamura Tome CBI NA75A – ø 75.00 mm | 100 | 68 | Coromant Capto C5 | External machining | Yes – internal and external feed (80 bar) | ||
8,662.54 € | 1 | 5 Days | 14 | Nakamura Tome CBI NA75A – ø 75.00 mm | 147 | 100 | Coromant Capto C5 | Internal machining | Yes – external feed only | ||
11,262.62 € | 1 | 5 Days | 14.2 | Nakamura Tome CBI NA75A – ø 75.00 mm | 147 | 100 | Coromant Capto C5 | Internal machining | Yes – internal and external feed (80 bar) |
Loading...
Cutting Direction | No-hand | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021103 | Type | Driven tool bracket |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |