Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A392545144025070 |
A392545144040075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Tool-side mount/coupling size | Holder: L dimension | |
---|---|---|---|---|---|---|---|
496.92 € | 1 | Quote | 1.08 | ø 01.00 - 16.00 mm | 70.002 | ||
496.92 € | 1 | Quote | 1.36 | ø 03.00 - 26.00 mm | 75.006 |
Loading...
Coolant | Yes - through center and flange | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Machine-side mount/coupling size | Steep-Angle Taper 40 - BIG-PLUS CAT-V |
Type | One-Piece ER Tool Holder | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Customs tariff weight(kg)
Tool-side mount/coupling size
Holder: L dimension
Optional Attributes