SANDVIK CoroMill 245 Face Milling Cutter (RA245102R3818M)

SANDVIK CoroMill 245 Face Milling Cutter RA245102R3818M

Product Details:

Manufacturer part number: RA245102R3818M

Brand: SANDVIK

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

blade diameter D: 101.6 mm

Number of flutes: 4 sheet

Maximum Cutting Depth (Ad): 10 mm

Customs tariff — weight: 3.744 kg

Milling cutter tool: Chuck type: Arbor chuck


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RA245102R3818M

Part Number
RA245102R3818M
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff — weight
(kg)
Milling cutter tool: Chuck type Milling tool pitch Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size
1 5 Days 101.64103.744Arbor chuckNarrow differential pitch38.118

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84661038
eClass-5.1 21010508 Milling application 75° - 45° face milling cutter Milling cutter type CoroMill 245, easy cutting
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support