SPLIT Handle Screwdriver (30 -9.5X150)

SPLIT Handle Screwdriver 30 -9.5X150

Product Details:

Manufacturer part number: 30 -9.5X150

Brand: VESSEL

Price: 53.86

Delivery time: 17 Days


Technical Data:

Tip Type Complement: Slotted 9.5

Shank LG: 150 mm

Shank O/D: 9.5 mm

Grip O/D: 35-29 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30 -9.5X150

Part Number
30 -9.5X150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

53.86 €

6 17 Days Slotted 9.51509.535-29

Loading...

  1. 1

Basic information

Screw Slotted Type Wooden Grip Class SL
THK(mm) 1.2 Magnetized N/A

This page is SPLIT Handle Screwdriver, part number 30 -9.5X150.
You can find the detail information about specifications and dimensions on part number 30 -9.5X150.

Variation of this product

Part Number
30 -11 X200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip Type Complement Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

69.44 €

6 17 Days Slotted 112001138-32

Tech Support