Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05133862001
Trough-feed model | true | Isolation protection 1000 V | false | Construction ratchet | - |
---|---|---|---|---|---|
Universal joint | false | VDE tested | false | Swing back angle(°) | 6 |
Length(mm) | 341 | Reversible | false | Insulated | false |
Suitable for bits | - | Connection size | 1/2 inch | Suitable for sockets | true |
Height(mm) | - | Connection size(mm) | 12.7 |
This page is C Koloss All Inclusive Set drive, part number 05133862001.
You can find the detail information about specifications and dimensions on part number 05133862001.