Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05074826010
Isolation protection 1000 V | false | With extension | false | Electronic | false |
---|---|---|---|---|---|
Total length(mm) | 138 | VDE tested | false | With scale | false |
Suitable for extension | false | Accuracy scale division(Nm) | - | Length extension(mm) | - |
Step size adjustment(Nm) | 0.015 | Correcting variable consistent | false | Screwdriver model | true |
Head height(mm) | - | Tightening moment(Nm) | 0.1|0.34 | Insulated | false |
Head width(mm) | - | With signal tone | true | Connection size | Other |
Connection size(mm) | 4 |
This page is Series ESD Kraftform torque screwdrivers a customised factory pre-set measurement value, quick-release chuck, part number 05074826010.
You can find the detail information about specifications and dimensions on part number 05074826010.