Straight Air Screwdriver

Straight Air Screwdriver
[Specifications]
・Rotation speed without load(rpm): 1000

[Features]
・Reversible mechanism: Easy to switch between screwdriving and unscrewing functions
・Built-in silencer to reduce noise levels
・Adjustable torque enabling users to adapt the tool to the work required, instead of changing tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSD S1000E

Part Number
TSD S1000E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

222.53 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 60 Length(mm) 275 Height(mm) 50
Sound level(dB(A)) 82 Rotation speed(rpm) 1000 Max operating pressure 6.2 bar
Torque(Nm) 0.4 - 2 Weight(kg) 0.75 Chuck type 6.35 mm Hex. 1/4"
A mm 230 Consumption(l/min) 113 Applications Automotive and industrial sectors
B mm 41 BSPT female thread R 1/4 Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210

This page is Straight Air Screwdriver, part number TSD S1000E.
You can find the detail information about specifications and dimensions on part number TSD S1000E.

Tech Support