Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TCS 05000
Width(mm) | 150 | Length(mm) | 350 | Height(mm) | 70 |
---|---|---|---|---|---|
Sound level(dB(A)) | 90 | Highlight | Safe and easy to use | Max operating pressure(bar) | 6.2 |
Weight(kg) | 0.62 | Consumption(l/min) | 65 | Applications | Sawing |
BSPT female thread | R 1/4 | Connection | Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 | Blade travel(mm) | 14 |
Cutting rate(bpm) | 10000 |