Cleaning Tool with Eraser Pad

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TDG P04000

Part Number
TDG P04000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.77 €

1 7 Days

Loading...

  1. 1

Basic information

Sound level(dB(A)) 80 Rotation speed(rpm) 4000 Weight(kg) 1
Consumption(l/min) 113 BSPT female thread R 1/4 Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210
Dimensions (of the pad) 3" 75 mm Thread (disc) 5/16" Power(CV - W) 0.5 CV - 370 W
Max operating pressure(bar) 6.2

This page is Cleaning Tool with Eraser Pad, part number TDG P04000.
You can find the detail information about specifications and dimensions on part number TDG P04000.

Tech Support