Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Data interface | MarConnect (bidirectional); USB; Digimatic | Energy supply | Battery life approx. 2 years | Spindle diameter_mm(mm) | 6.5 |
---|---|---|---|---|---|
IP protection category | IP 65 | Package contains | instruction manual; battery; case | Resolution mm/inch | 0.001 / .00005" |
Height of digits(mm) | 10 | Measuring range | 0 - 20 | Standard | Factory standard |
Spindle thread pitch_mm(mm) | 0.5 | Error limit_µm(µm) | 4 |