Digital indicator MarCator 1087 BRi

Digital indicator MarCator 1087 BRi
Functions:
ON/OFF
RESET (set display to zero)
mm/inch
PRESET (enter anumerical value) from range 500 mm
Reversal of counting direction
TOL (enter tolerance limit values)
START/STOP search for reversal point
MAX/MIN memory for searching the reversal point
ABS (display can be set to zero without losing reference to preset)
0 (set the analog scale display to zero)
DATA (data transmission via connection cable)
Factor (adjustable)
LOCK (individual key lock)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4337664
4337664DKS
4337664KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Data interface Energy supply Measuring span inch IP protection category Package contains Measuring force (text) Measuring span in mm
(mm)
Height of digits
(mm)
Error limit (mm)
(mm)
Resolution (text)

678.00 €

1 31 Days Opto RS-232C; Digimatic; USB; Integrated wirelessBattery life approx. 3 years.5"IP 42instruction manual; battery0.65 - 0.912.58.50.0040.0005 / 0.00002

705.00 €

1 42 Days ---------/

698.50 €

1 7 Days --.5"--0.65 - 0.912.58.50.0040.0005 / 0.00002

Loading...

  1. 1

Basic information

Protective measuring spindle cap true Standard Factory standard

Tech Support