Ratchet elements, Form G with external toothing (K1446)

Ratchet elements, Form G with external toothing (K1446)
· Flexible fastening options due to the combination of snap-in elements

· Defined position due to positive connection

· compact design

· Small adjustable angle (9° or 7.5°)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1446.172338
K1446.173346
K1446.72338
K1446.73346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D1=Thread D2=Fitting bore D3=Thread D4=Outside diameter
(mm)
H=Height
(mm)
No. of teeth

15.74 €

1 4 Days Stainless steelbright1212M43H8M3239.538

18.55 €

1 4 Days Stainless steelbright1818M65H8M5331346

11.86 €

1 4 Days Steelblack oxidised1212M43H8M3239.538

14.13 €

1 4 Days Steelblack oxidised1818M65H8M5331346

Loading...

  1. 1

Basic information

Component material Stainless steel Surface finish component bright Form G

Tech Support