Bit Holder SYSTEM 6 Clamping with Ball, 1/4"

Bit Holder SYSTEM 6 Clamping with Ball, 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Application: Bit retainer made of stainless steel with integrated permanent magnet.

Blade: Chrome-vanadium steel, through-hardened, titanium silver.

For applications in mechanics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03882

Part Number
03882
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.23 €

5 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 150 Outside diameter(mm) 10 ESD article No
VDE article No Blister pack No Hexagon head (Inch) 1/4"
Diameter Hex blade(mm) 6 With battery No

This page is Bit Holder SYSTEM 6 Clamping with Ball, 1/4", part number 03882.
You can find the detail information about specifications and dimensions on part number 03882.

Tech Support