Bit Set Professional 70mm, Pozidriv, 2 Pieces, 1/4" E6.3 in Box

Bit Set Professional 70mm, Pozidriv, 2 Pieces, 1/4" E6.3 in Box

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Increases your efficiency: Best rotation characteristics for stable fastening processes.

Drive: DIN 3126, ISO 1173, style E 6.3.

Application: For all types of screw applications in trade and industry.

Extra: Overlength bits available in lengths of 50, 70, 90, 110, 127 and 150 mm.

Extra: Easily identifiable content with large symbols.

Standards: DIN ISO 8764-1

Packaging: Plastic box, reusable and dust repellent.

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style E6,3

Content:

  • 2x Bit Professional 70 mm Pozidriv 1/4" E6,3 PZ1 (01808)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

38710

Part Number
38710
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.88 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

This page is Bit Set Professional 70mm, Pozidriv, 2 Pieces, 1/4" E6.3 in Box, part number 38710.
You can find the detail information about specifications and dimensions on part number 38710.

Tech Support