Bit Standard, TORX® 1/4" C6.3

Bit Standard, TORX® 1/4" C6.3

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: For all types of screw applications in trade and industry.

Bits: Reduced, over-tightened profile.

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style C6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01723
01724
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
TORX® 1

2.96 €

10 5 Days T45

2.96 €

10 5 Days T50

Loading...

  1. 1

Basic information

Overall Length(mm) 35 ESD article No VDE article No
Blister pack No With battery No

Tech Support