Bit with Thread, Pozidriv M5

Bit with Thread, Pozidriv M5

Click on this image to zoom in.

Click on this image to zoom in.

Drive: Screw thread M5.

Application: For optimised use in stationary screw systems.

Standards: DIN ISO 8764-1

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01945

Part Number
01945
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.04 €

10 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 33 Round blade diameter(mm) 7 Pozidriv 1 PZ2
Screw size M5 ESD article No VDE article No
Blister pack No Thread length(mm) 8 With battery No

This page is Bit with Thread, Pozidriv M5, part number 01945.
You can find the detail information about specifications and dimensions on part number 01945.

Tech Support