Insulated Extension, 3/8" Square Adapter for Nut Driver Inserts, Insulated

Insulated Extension, 3/8" Square Adapter for Nut Driver Inserts, Insulated

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Improved access: Deep-set screws can be reached easily.

Safety is the top priority when users are working on live parts. Combined with the insulated ratchet wrench or T-handle adapter, the insulated extension enables easy access to deep-set screws and bolts. The insulated extension is subject to individual piece testing as per the international IEC 60900 standard, thus ensuring safe work on live parts up to 1,000 V AC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43057
43058
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)

30.27 €

1 7 Days 125

35.32 €

1 7 Days 250

Loading...

  1. 1

Basic information

ESD article No VDE article Yes Blister pack No
With battery No Square Diameter 3/8"

Tech Support