Nut Driver Insert Magnetic 55mm, Hexagon Head 1/4" E6.3

Nut Driver Insert Magnetic 55mm, Hexagon Head 1/4" E6.3

Drive: DIN 3126, ISO 1173, style E 6.3.

Application: For all types of screw applications in trade and industry.

Application: For a secure hold on screws.

Extra: With strong permanent magnet.

Standards: DIN 7424

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04631
04632
04633
04634
04635
04636
04637
04638
04639
04640
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon head
(mm)
Hexagon head (Inch)

8.24 €

5 7 Days 13-

7.04 €

5 7 Days 10-

6.65 €

5 7 Days 8-

6.65 €

5 7 Days 7-

6.65 €

5 7 Days 6-

6.65 €

5 7 Days 5.5-

6.65 €

5 7 Days 5-

6.85 €

5 7 Days -1/4"

6.85 €

5 7 Days -5/16"

7.21 €

5 7 Days -3/8"

Loading...

  1. 1

Basic information

Overall Length(mm) 55 ESD article No VDE article No
Blister pack No With battery No

Tech Support