Nut Driver Insert Set Gripper, Hexagon with Ratchet 3/8" and Adapter for Screwdriver in Blister Pack, 3 Pieces

Nut Driver Insert Set Gripper, Hexagon with Ratchet 3/8" and Adapter for Screwdriver in Blister Pack, 3 Pieces

Simplifies your work: Together with the ratchet and adapter for the battery-powered screwdriver, the gripper becomes a complete fastening system.

Increases your efficiency: The multifunctional gripper fits to every nut or screw with an external profile

Saves space: Compared to a socket wrench set, the gripper has got less weight and space and is therefore suitable for mobile usuage

Drive: DIN 3120, style C 10.

Application: The alternative to a nut driver insert when out on jobs. Ideal for fastening uncommon screw types such as hooks or eye bolts.

Extra: Enables a torque transmission of up to 80 Nm.

Extra: The Gripper also works on hooks or eyebolts.

Material: Housing made from alloyed steel. 54 spring-loaded hardened steel pins.

You won't get far with a standard nut driver insert when fastening or undoing uncommon screw types such as eye bolts. Wiha presents the optimum solution with its multi-functional nut driver insert gripper. Thanks to its 54 spring-loaded steel pins, the gripper adjusts to any nut with an external profile or any screw up to 8 mm high. Even uncommon profiles such as hooks or eye bolts do not present a problem for the gripper. It replaces nuts between 7 and 19 mm, regardless of whether dimensions are metric or imperial. Torques up to 80 Nm can also be applied. The nut driver insert fits on 3/8" square tool holders. Thanks to its compact size, the universal gripper provides a space- and weight-saving alternative to a nut driver insert, ideal for carrying around.

For applications in electrics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20783

Part Number
20783
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.64 €

7 3 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack Yes
With battery No

This page is Nut Driver Insert Set Gripper, Hexagon with Ratchet 3/8" and Adapter for Screwdriver in Blister Pack, 3 Pieces, part number 20783.
You can find the detail information about specifications and dimensions on part number 20783.

Tech Support