Application: Simple stripping of cables and strands of up to ø 5 mm/ 10 mm² conductor cross-section.
DIN ISO 5743.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27368
Overall Length(mm) | 160 | ESD article | No | VDE article | No |
---|---|---|---|---|---|
with battery | No | Overall length (Inch) | 6 1/2" | Diameter max(mm) | 5 |
Area stripped, cross section min. (mm²)(mm²) | 0 | Area stripped, cross section max. (mm²)(mm²) | 10 | Area stripped, cross section min. – max. (mm²) | 0 - 10 |
Area stripped, diameter min. (mm) | 0 | Area stripped, diameter max. (mm) | 5 | Area stripped, diameter min. – max. (mm) | 0 - 5 |
This page is Stripping Pliers, Classic, part number 27368.
You can find the detail information about specifications and dimensions on part number 27368.
Part Number |
---|
26845 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Blister pack |
---|---|---|---|---|---|---|---|
16.36 € | 1 | 5 Days | 26845 | No |