Manufacturer part number: 515-724
Brand: MITUTOYO
Price: 15,135.53 €
Delivery time: 60 Days
Block Pitch Accuracy: Range ≤ 310 mm: ±2,5 µm 310 < range ≤ 610 mm: ±3,5 µm610 < range ≤ 1010 mm: ±5,0 µm1010 < range ≤ 1510 mm: ±8,0 µm
Block Step: 10 straight mm
Mass: 30 kg
Parallelism of Blocks: Range ≤ 310 mm: 1.2 µm 310 < range ≤ 610 mm: 1.5 µm610 < range ≤ 1010 mm: 2.0 µm1010 < range ≤ 1510 mm: 2.5 µm
Range: 0 - 1,510 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
515-724
Part Number
|
---|
515-724 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Block Pitch Accuracy | Block Step (mm) | Mass (kg) | Parallelism of Blocks | Range (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
15,135.53 € | 1 | 60 Days | Range ≤ 310 mm: ±2,5 µm 310 < range ≤ 610 mm: ±3,5 µm610 < range ≤ 1010 mm: ±5,0 µm1010 < range ≤ 1510 mm: ±8,0 µm | 10 straight | 30 | Range ≤ 310 mm: 1.2 µm 310 < range ≤ 610 mm: 1.5 µm610 < range ≤ 1010 mm: 2.0 µm1010 < range ≤ 1510 mm: 2.5 µm | 0 - 1,510 |
Loading...
Product Category | Measuring equipment | Hardness | > 64 HRC | Inch-Metric | Metric |
---|
This page is Check Master, part number 515-724.
You can find the detail information about specifications and dimensions on part number 515-724.
Configure
Basic Attributes
Block Pitch Accuracy
Block Step(mm)
Mass(kg)
Parallelism of Blocks
Range(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
515-720 |
515-721 |
515-722 |
515-723 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Block Pitch Accuracy | Block Step (mm) | Mass (kg) | Parallelism of Blocks | Range (mm) |
---|---|---|---|---|---|---|---|---|---|---|
3,388.16 € | 1 | 60 Days | Range ≤ 310 mm: ±2.5 µm 310 < range ≤ 610 mm: ±3.5 µm610 < range ≤ 1010 mm: ±5.0 µm1010 < range ≤ 1510 mm: ±8.0 µm | 10 | 7 | Range ≤ 310 mm:1.2 µm 310 < range ≤ 610 mm:1.5 µm610 < range ≤ 1010 mm:2.0 µm1010 < range ≤ 1510 mm:2.5 µm | 0 - 310 | |||
3,569.74 € | 1 | 60 Days | Range ≤ 310 mm: ±2.5 µm 310 < range ≤ 610 mm: ±3.5 µm610 < range ≤ 1010 mm: ±5.0 µm1010 < range ≤ 1510 mm: ±8.0 µm | 10 | 10 | Range ≤ 310 mm:1.2 µm 310 < range ≤ 610 mm:1.5 µm610 < range ≤ 1010 mm:2.0 µm1010 < range ≤ 1510 mm:2.5 µm | 0 - 450 | |||
4,178.95 € | 1 | 60 Days | Range ≤ 310 mm: ±2.5 µm 310 < range ≤ 610 mm: ±3.5 µm610 < range ≤ 1010 mm: ±5.0 µm1010 < range ≤ 1510 mm: ±8.0 µm | 10 | 13 | Range ≤ 310 mm:1.2 µm 310 < range ≤ 610 mm:1.5 µm610 < range ≤ 1010 mm:2.0 µm1010 < range ≤ 1510 mm:2.5 µm | 0 - 610 | |||
9,027.63 € | 1 | 60 Days | Range ≤ 310 mm: ±2.5 µm 310 < range ≤ 610 mm: ±3.5 µm610 < range ≤ 1010 mm: ±5.0 µm1010 < range ≤ 1510 mm: ±8.0 µm | 10 | 22 | Range ≤ 310 mm:1.2 µm 310 < range ≤ 610 mm:1.5 µm610 < range ≤ 1010 mm:2.0 µm1010 < range ≤ 1510 mm:2.5 µm | 0 - 1,010 |