Adapter M5-M4 Stainless Steel

Adapter M5-M4 Stainless Steel
Stylus adapters allow the use of styli and extension components with different thread sizes in the same probing set up.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651631

Part Number
K651631
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.50 €

1 60 Days

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Adaption from - to M5 - M4 Additional Spec L 6.5 mm
Description Protocol System 07-M5-M4-L6.5-SS12 Mass(g) 4.6 Renishaw Code No. Old M-5000-9301
Thread M5 Thread 1 M5 Tool Bore Diameter(mm) 3.1

This page is Adapter M5-M4 Stainless Steel, part number K651631.
You can find the detail information about specifications and dimensions on part number K651631.

Tech Support