Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
250-301 |
250-312 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Range (inch) | Range (mm) | Spindle Pitch (mm) | Stem Diameter (inch) | Stem Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
214.00 € | 1 | 60 Days | 0-25 mm | Metric | ±2 | - | - | 0-25 | 0.5 | - | 10 | |||
214.00 € | 1 | 60 Days | 0-1 inch | Inch | - | ±0.0001 | 0 - 1 | - | - | 0.375 | - |
Loading...
Type | Micrometer Head | Display Method | Analog | Mass(g) | 165 |
---|---|---|---|---|---|
Digital/Analog | Analog | Graduation(mm) | 0.01 | Spindle End | Flat |
Stem | Plain |
Configure
Basic Attributes
Additional Spec
Inch-Metric
Max. Permissible Error J MPE(µm)
Max. Permissible Error J MPE(inch)
Range(inch)
Range(mm)
Spindle Pitch(mm)
Stem Diameter(inch)
Type
Filter by standard shipping days
Optional Attributes