Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
103-904-10 |
103-905-10 |
103-906 |
103-913-50 |
103-914-50 |
103-915-10 |
103-927-10 |
103-929 |
103-930 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Set Content | Additional Spec | Graduation (inch) | Graduation (mm) | Inch-Metric | Range (inch) | Range (mm) | Measured force (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
610.00 € | 1 | 60 Days | 2,200 | 103-177, 103-178, 103-179, 103-180. 103-181, 103-182, 5 setting standards | 6 pcs. | 0.001 | - | Inch | 0 - 6 | - | 5-10 | |||
2,288.00 € | 1 | 5 Days | 9,000 | 103-177, 103-178, 103-179, 103-180. 103-181, 103-182, 103-183, 103-184, 103-185, 103-186, 103-187, 103-188,11 setting standards | 12 pcs. | 0.001 | - | Inch | 0 - 12 | - | 5-10 | |||
1,489.00 € | 1 | 5 Days | 7,695 | 103-183, 103-184, 103-185, 103-186, 103-187, 103-188, 6 setting standards | 6 pcs. | 0.001 | - | Inch | 6-12 | - | 5-10 | |||
598.00 € | 1 | 5 Days | 2,260 | 103-137, 103-138, 103-139-10. 103-140-10. 103-141-10. 103-142-10. 5 setting standards | 6 pcs. | - | 0.01 | Metric | - | 0-150 | - | |||
2,331.00 € | 1 | 5 Days | 9,300 | 103-137, 103-138, 103-139-10. 103-140-10. 103-141-10. 103-142-10103-143-10. 103-144-10. 103-145-10. 103-146-10. 103-147-10. 103-148-10. 11 setting standards | 12 pcs. | - | 0.01 | Metric | - | 0-300 | - | |||
1,504.00 € | 1 | 5 Days | 7,695 | 103-143-10. 103-144-10. 103-145-10. 103-146-10. 103-147-10. 103-148-10. 6 setting standards | 6 pcs. | - | 0.01 | Metric | - | 150-300 | - | |||
290.00 € | 1 | 5 Days | 750 | 103-137, 103-138, 103-139-10. 2 setting standards | 3 pcs. | - | 0.01 | Metric | - | 0-75 | - | |||
290.00 € | 1 | 5 Days | 750 | 103-177, 103-178, 103-179, 2 setting standards | 3 pcs. | 0.001 | - | Inch | 0 - 3 | - | 5-10 | |||
415.00 € | 1 | 5 Days | 1,600 | 103-177, 103-178, 103-179, 103-180. 3 setting standards | 4 pcs. | 0.001 | - | Inch | 0 - 4 | - | 5-10 |
Loading...
Type | Special Micrometer | Display Method | Analog | Digital/Analog | Analog |
---|---|---|---|---|---|
Measuring Spindle | With spindle lock, ø6.35 mm (≤300 mm) ø8 mm (>300 mm) , spindle pitch 0.5 mm | Scale | Thimble and sleeve satin chrome finish, ø18 mm |
Configure
Basic Attributes
Mass(g)
Set Content
Additional Spec
Graduation(inch)
Graduation(mm)
Inch-Metric
Range(inch)
Range(mm)
Type
Filter by standard shipping days
Optional Attributes