Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Micrometer Head | Display Method | Analog | Mass(g) | 270 |
---|---|---|---|---|---|
Digital/Analog | Analog | Graduation(mm) | 0.005 | Inch-Metric | Metric |
Max. Permissible Error J MPE(µm) | ±2 | Range(mm) | 0-25 | Spindle End | Flat with non-rotating device |
Spindle Pitch(mm) | 1 | Stem | Plain | Stem Diameter(mm) | 18 |