Sheet Metal Micrometer Graduated Dial

Sheet Metal Micrometer Graduated Dial
This Sheet Metal Micrometer comes with a graduated dial.
It offers you the following features:
- A deep frame that enables you to measure the thickness of sheet material.
- Easy-to-read graduated dial.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

119-202

Part Number
119-202
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

376.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Mass(g) 305
Digital/Analog Analog Graduation(mm) 0.01 Inch-Metric Metric
Max. Permissible Error J MPE(µm) ±4 Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Range(mm) 0-25
Measured force(N) 5-10

This page is Sheet Metal Micrometer Graduated Dial, part number 119-202.
You can find the detail information about specifications and dimensions on part number 119-202.

Tech Support