Tubular Inside Micrometer Set

Tubular Inside Micrometer Set
This is a standard single rod type inside micrometer (boxed set), with the following features:
- Standard single rod
- Carbide measuring faces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
133-901
133-902
133-903
133-904
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Models Included Range
(inch)
Range
(mm)

633.00 €

1 5 Days 4154 pcs.-0.01Metric133-143 / 133-144 / 133-145 / 133-146-50-150

1,813.00 €

1 60 Days 1,65510 pcs.-0.01Metric133-143 / 133-144 / 133-145 / 133-146 / 133-147 / 133-148 / 133-149 / 133-150 / 133-151 / 133-152-50-300

633.00 €

1 5 Days 4204 pcs.0.001-Inch133-223 / 133-224 / 133-225 / 133-2262-6-

1,813.00 €

1 60 Days 62010 pcs.0.001-Inch133-223 / 133-224 / 133-225 / 133-226 /133-227 / 133-228 / 133-229 / 133-230 / 133-231 / 133-2322-12-

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Face Carbide tipped Measuring Method 2-Point Measuring Spindle With spindle lock (except 50-75 mm), spindle pitch 0.5 mm
Scale Thimble and sleeve satin chrome finish, Ø18 mm

Tech Support