Manufacturer part number: 209-358
Brand: MITUTOYO
Price: 712.50 €
Delivery time: 60 Days
Length: - mm
Accuracy: 0.0015 inch
Additional Spec: 0.0005 inch
Range: 2.4~3.2 inch
Tolerance Judgement: 83,82
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
209-358
Part Number
|
---|
209-358 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Accuracy (inch) | Additional Spec | Range (inch) | Tolerance Judgement | Type | Mass (g) | Measured force (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
712.50 € | 1 | 60 Days | - | 0.0015 | 0.0005 inch | 2.4~3.2 | 83,82 | - | 200 | 1.1-1.6 |
Loading...
Inch-Metric | Inch |
---|
This page is Internal Dial Caliper Gauge, Inch, part number 209-358.
You can find the detail information about specifications and dimensions on part number 209-358.
Configure
Basic Attributes
Length(mm)
Type
Type
Accuracy(inch)
Additional Spec
Range(inch)
Tolerance Judgement
Filter by standard shipping days
Optional Attributes
Part Number |
---|
209-354 |
209-355 |
209-356 |
209-359 |
209-360 |
209-361 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Accuracy (inch) | Additional Spec | Range (inch) | Tolerance Judgement | Type | Mass (g) | Measured force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
755.00 € | 1 | 60 Days | - | 0.0015 | 0.0005 inch | 0.8~1.6 | 83,82 | Fig. 2 | 180 | 1.1-1.6 | |||
755.00 € | 1 | 60 Days | - | 0.0015 | 0.0005 inch | 1.2~2 | 83,82 | - | 185 | 1.1-1.6 | |||
883.75 € | 1 | 60 Days | - | 0.0015 | 0.0005 inch | 1.6~2.4 | 83,82 | Fig. 3 | 195 | 1.1-1.6 | |||
752.50 € | 1 | 60 Days | - | 0.0015 | 0.0005 inch | 2.8~3.6 | 83,82 | - | 200 | 1.1-1.6 | |||
797.50 € | 1 | 60 Days | - | 0.0015 | - | 3.2~4 | 83,82 | - | 200 | 1.1-1.6 | |||
1,737.50 € | 1 | 60 Days | - | 0.0015 | 0.0005 inch | 2~4 | 83,82 | - | 220 | 1.1-1.6 |