Manufacturer part number: 63AAA131
Brand: MITUTOYO
Price: 149.00 €
Delivery time: 60 Days
Magnet width: 58.5 mm
Magnet Depth: 50 mm
Magnet Height: 55 mm
Base Size (LxWxH): 58.5 x 50 x 55 mm
Clamping Force (Vertical): 750 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63AAA131
Part Number
|
---|
63AAA131 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Magnet width (mm) | Magnet Depth (mm) | Magnet Height (mm) | Base Size (LxWxH) (mm) | Clamping Force (Vertical) (N) | Mass (g) | Thread Arm/Base | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
149.00 € | 1 | 60 Days | 58.5 | 50 | 55 | 58.5 x 50 x 55 | 750 | 980 | M8 x 1.25 |
Loading...
Product Type | Magnetic Stand Parts | Clamping Device | magnetic |
---|
This page is Magnetic Base, part number 63AAA131.
You can find the detail information about specifications and dimensions on part number 63AAA131.
Configure
Basic Attributes
Type
Magnet width(mm)
Magnet Depth(mm)
Magnet Height(mm)
Base Size (LxWxH)(mm)
Clamping Force (Vertical)(N)
Mass(g)
Thread Arm/Base
Filter by standard shipping days
Optional Attributes
Part Number |
---|
011364 |
63AAA470 |
7013-10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Magnet width (mm) | Magnet Depth (mm) | Magnet Height (mm) | Base Size (LxWxH) (mm) | Clamping Force (Vertical) (N) | Mass (g) | Thread Arm/Base |
---|---|---|---|---|---|---|---|---|---|---|---|---|
167.00 € | 1 | 60 Days | 73 | 50 | 55 | 73 x 50 x 55 | 900 | 1260 | M8 x 1.25 | |||
69.00 € | 1 | 5 Days | 36 | 30 | 35 | 36 x 30 x 35 | 300 | 200 | M6 x 1 | |||
60.00 € | 1 | 5 Days | 58.5 | 50 | 55 | 58.5 x 50 x 55 | 600 | 990 | M8 x 1.25 |