Strap spring support steel (04195) (04195-08029)

Strap spring support steel (04195) 04195-08029

Product Details:

Manufacturer part number: 04195-08029

Brand: NORELEM

Price: 28.66

Delivery time: 4 Days


Technical Data:

A=Height: 29 mm

B: 2 mm

C: 6

D: 8.5 mm

E: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04195-08029

Part Number
04195-08029
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Height
(mm)
B
(mm)
C D
(mm)
E
(mm)
Wing nuts to DIN 316 Weight (ERP)
(kg)

28.66 €

1 4 Days 29268.516M4x60.0194

Loading...

  1. 1

Basic information

Item Strap Spring Support Main material steel RoHS yes

This page is Strap spring support steel (04195), part number 04195-08029.
You can find the detail information about specifications and dimensions on part number 04195-08029.

Variation of this product

Part Number
04195-12046
04195-16050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Height
(mm)
B
(mm)
C D
(mm)
E
(mm)
Wing nuts to DIN 316 Weight (ERP)
(kg)

35.36 €

1 4 Days 46381325M4x100.0477

35.36 €

1 4 Days 504816.528M5x100.0632

Tech Support