Workpiece stabiliser (02400) (02400-355505)

Workpiece stabiliser (02400) 02400-355505

Product Details:

Manufacturer part number: 02400-355505

Brand: NORELEM

Price: 1,081.92

Delivery time: 4 Days


Technical Data:

Size: 25

D=diameter: 25 mm

L max.: 505 mm

L min.: 355 mm

Weight (ERP): 2.5800 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02400-355505

Part Number
02400-355505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D=diameter
(mm)
L max.
(mm)
L min.
(mm)
Weight (ERP)
(kg)

1,081.92 €

1 4 Days 25255053552.5800

Loading...

  1. 1

Basic information

Main material Steel Item Workpiece stabiliser PL Edelstahl No
RoHS Yes

This page is Workpiece stabiliser (02400), part number 02400-355505.
You can find the detail information about specifications and dimensions on part number 02400-355505.

Variation of this product

Part Number
02400-255305
02400-50350450
02400-50450650
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size D=diameter
(mm)
L max.
(mm)
L min.
(mm)
Weight (ERP)
(kg)

1,014.30 €

1 4 Days 25253052552.0300

2,853.84 €

1 4 Days 50504503506.7000

3,139.50 €

1 4 Days 50506504507.7000

Tech Support