Registar

Estamos a traduzir a nossa loja para português!
Mas como temos muitos produtos e páginas, vai demorar algum tempo. Entretanto, o nosso catálogo de produtos estará em inglês. Obrigado pela sua paciência!

Power Distribution Boards

Power distribution boards are devices for allocating the lead-in electricity to different locations. The role of this device is to distribute the received electricity to the required locations to provide electricity to various devices. These boards are used at a wide variety of locations where electricity is used, such as factories where the machines are operated by electricity, public facilities such as stations and schools, and hospitals and offices. In addition to distributing electricity, other roles of a power distribution board include adjusting power consumption and preventing earth leakage accidents. An ampere circuit breaker, earth leakage breaker or other circuit breaker is installed in a cabinet made of a material such as resin or metal, and excessive electricity consumption and earth leakage are prevented by combining the different devices. The number and types of mounted devices vary according to the application and operating environment of the power distribution board, the scale of the handled power and other factors.